IESNA:LM-63-2002
[TEST]P956777
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34355
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3763.7 4110.7 4488.3 4889.2 5236.3 5527.1 5747.5 5876.5 5897.6 5834.3
5768.6 5763.9 5803.8 5890.5 6094.6 6603.4 7867.3 9764.4 11455.1 12754.2
13753.2 14695.9 15547.1 16346.7 16883.7 16109.9 13040.3 9121.9 6307.9 4242
1789.2 567.5 269.7 117.2 37.5 0 0
3763.7 4117.8 4516.4 4903.3 5252.7 5543.5 5778 5907 5925.7 5869.4
5796.7 5794.4 5824.9 5914 6122.7 6521.3 7609.4 9459.6 11344.9 12690.9
13729.8 14775.6 15575.2 16358.5 16937.7 16438.2 13596.1 9708.1 6610.4 4399.1
1904.1 616.7 314.2 138.4 49.2 0 0
3763.7 4113.1 4500 4872.8 5205.8 5482.5 5695.9 5829.6 5843.6 5794.4
5740.5 5731.1 5763.9 5853 6052.3 6425.2 7309.2 8976.5 10852.5 12311
13389.7 14524.7 15601 16588.3 17423.1 17662.3 15748.8 12254.8 8268.3 5370
2485.7 980.2 551.1 304.8 140.7 46.9 0
3763.7 4084.9 4443.7 4800.1 5100.3 5355.9 5559.9 5665.4 5700.6 5679.5
5639.6 5634.9 5663.1 5705.3 5822.5 6059.4 6462.7 7391.3 8976.5 10796.2
12414.2 13917.3 15451 16895.4 18276.6 19355.3 20084.6 20143.2 18881.6 14979.6
8418.4 3013.3 1210 647.2 297.8 68 0
3763.7 4038 4354.6 4680.5 4964.3 5205.8 5398.1 5527.1 5585.7 5599.8
5597.4 5611.5 5651.4 5688.9 5763.9 5935.1 6235.3 6687.8 7534.4 8964.8
10833.7 12829.3 14836.6 16925.9 18649.5 20276.9 21873.8 23658.3 25048.9 24026.5
19008.3 10470.3 4120.1 1843.1 778.5 79.7 0
3763.7 4012.2 4291.3 4572.7 4830.6 5067.5 5259.7 5409.8 5491.9 5550.5
5592.7 5660.7 5763.9 5846 5923.4 6045.3 6305.6 6723 7360.8 8141.7
9293.1 10800.9 12517.4 14360.5 16262.3 18370.4 20724.8 23489.5 27297.7 29560.6
27044.4 20328.5 11056.5 3944.2 980.2 56.3 0
3763.7 3998.2 4272.5 4556.3 4807.2 5044 5248 5395.8 5484.9 5541.1
5599.8 5667.8 5766.3 5853 5944.5 6080.5 6333.7 6744.1 7386.6 8214.4
9318.9 10796.2 12472.9 14278.5 16217.8 18349.3 20755.3 23665.4 27293 29424.6
26676.3 19939.2 11002.6 4024 968.5 63.3 0
3763.7 3951.3 4176.4 4422.6 4659.4 4889.2 5095.6 5269.1 5393.4 5489.6
5590.4 5712.3 5846 5958.5 6068.8 6225.9 6479.1 6870.7 7452.3 8244.9
9253.2 10486.7 11966.3 13671.1 15598.7 17767.8 20136.2 22694.5 25836.8 28238
24955.1 15584.6 7070.1 2405.9 572.2 49.2 0
3763.7 3920.8 4089.6 4284.2 4495.3 4708.7 4919.7 5105 5273.8 5421.6
5576.3 5724.1 5864.7 5989 6129.7 6333.7 6626.9 7079.4 7759.5 8688.1
9916.8 11382.4 13082.5 14939.8 16829.8 18818.3 20860.8 23029.9 25187.2 25914.2
23025.2 15432.2 6638.6 1990.9 802 222.8 0
3763.7 3866.8 3988.8 4129.5 4305.3 4497.6 4685.2 4879.9 5058.1 5238.6
5421.6 5588 5728.7 5878.8 6038.3 6228.2 6523.7 6997.4 7729 8796
10184.2 11785.8 13499.9 15237.6 16968.1 18705.8 20495 22209.1 22990 21501
16930.6 8493.5 2293.4 870 473.7 131.3 0
3763.7 3810.6 3871.5 3970 4101.3 4244.4 4415.6 4582.1 4762.6 4931.5
5128.4 5318.4 5506 5702.9 5907 6150.8 6486.2 7006.7 7790 8960.1
10496 12318.1 14076.8 15591.6 16902.5 18143 19151.3 19390.5 18171.1 14846
9262.6 3386.1 680 208.7 72.7 25.8 0
3763.7 3782.4 3808.2 3883.3 3991.1 4110.7 4253.8 4401.5 4561 4732.1
4915 5102.6 5309 5520 5754.5 6035.9 6404.1 6945.8 7705.5 8746.7
10142 11760 13244.3 14168.3 14592.7 14670.1 14355.9 13361.6 11539.6 8847.5
5208.2 1772.8 403.3 114.9 32.8 14.1 0
3763.7 3744.9 3747.2 3787.1 3859.8 3948.9 4056.8 4171.7 4286.6 4394.5
4514.1 4624.3 4753.2 4877.5 5013.5 5177.7 5419.2 5799.1 6399.4 7274.1
8397.3 9537 10322.5 10432.7 9804.3 8636.5 6966.9 4891.6 2788.2 1275.7
546.4 206.4 77.4 30.5 14.1 2.3 0
3763.7 3679.2 3630 3601.9 3578.4 3536.2 3463.5 3348.6 3196.2 3015.6
2809.3 2591.2 2373.1 2178.5 2028.4 1918.2 1838.4 1808 1965.1 2328.5
2731.9 3062.5 3043.8 2509.1 1758.7 1172.5 811.4 565.1 377.5 234.5
147.7 93.8 46.9 18.8 4.7 0 0
3763.7 3618.3 3505.7 3365 3163.4 2912.4 2617 2286.3 1934.6 1589.9
1339 1207.7 1179.5 1191.2 1231.1 1266.3 1294.4 1296.8 1266.3 1203
1132.6 1062.3 987.2 905.2 797.3 663.6 518.2 372.8 279.1 204
131.3 77.4 30.5 11.7 4.7 0 0
3763.7 3564.3 3362.7 3093 2722.5 2316.8 1892.4 1517.2 1301.5 1228.8
1191.2 1158.4 1132.6 1106.8 1092.8 1083.4 1071.6 1045.9 989.6 907.5
825.4 743.4 663.6 572.2 480.7 401 342.4 290.8 229.8 157.1
79.7 39.9 18.8 7 0 0 0
3763.7 3510.4 3226.7 2795.2 2316.8 1831.4 1449.2 1303.8 1261.6 1226.4
1191.2 1156.1 1120.9 1085.7 1034.1 975.5 907.5 827.8 741 656.6
576.9 506.5 450.2 405.7 363.5 323.6 281.4 222.8 152.4 103.2
68 37.5 16.4 7 0 0 0
3763.7 3477.6 3090.7 2586.5 2019 1540.6 1346 1306.1 1268.6 1228.8
1195.9 1156.1 1113.9 1062.3 996.6 914.5 825.4 734 637.8 544
466.6 417.4 382.2 349.4 314.2 279.1 239.2 189.9 150.1 119.6
86.8 56.3 18.8 2.3 0 0 0
3763.7 3430.7 2959.3 2361.4 1775.1 1428.1 1350.7 1313.2 1275.7 1235.8
1200.6 1163.1 1118.5 1057.6 975.5 888.7 783.2 677.7 562.8 480.7
426.8 394 368.2 340 309.5 272 225.1 185.3 154.8 121.9
89.1 56.3 16.4 0 0 0 0
3763.7 3426 2917.1 2274.6 1681.3 1414 1364.8 1324.9 1285 1247.5
1210 1167.8 1123.2 1057.6 977.8 872.3 752.7 633.1 534.7 459.6
412.7 382.2 354.1 323.6 288.4 243.9 194.6 161.8 131.3 100.8
68 37.5 9.4 0 0 0 0
3763.7 3426 2886.6 2227.7 1641.5 1414 1374.1 1334.3 1289.7 1247.5
1210 1170.1 1125.6 1067 991.9 888.7 762.1 635.5 527.6 447.9
401 372.8 344.7 311.9 272 215.7 166.5 138.4 112.6 84.4
53.9 21.1 2.3 0 0 0 0
3763.7 3437.7 2900.7 2234.7 1641.5 1414 1374.1 1334.3 1292.1 1252.2
1212.3 1172.5 1130.3 1074 999 884.1 757.4 626.1 518.2 440.9
398.6 370.5 340 309.5 267.3 201.7 157.1 131.3 103.2 75
46.9 16.4 0 0 0 0 0
